제품 게시
E-LOCK locking device

E-LOCK locking device

E-LOCK is a linear drive designed to lock the window hardware and ensure, in combination with a chain actuator, the best window closing tightness. E-LOCK can be integrated into the window profile or on the profile, connected to the window hardware through a slot (please, contact our Tecnhical Department). It has been designed to be used in combination with electric chain actuators series QUASAR, VEGA and NANO 24 Vdc. • Stainless steel case. • The locking plate can be mounted on both side of the drive. • Provided with an emergency unlocking mechanism. • Different strokes and directions can be selected by internal switches. • Available a version to be used with BMSline actuators for the direct connection to a Building Management System network. • Available on request E-LOCK F-SIGNAL version that provides lock/unlock feedback signal • It is possible to install two E-LOCK drives (in F-SIGNAL version) on one window: contact our Technical Department for the special configuration Suitable for installation on Smoke and Heat Exhaust Ventilators (SHEV) in conformity to European Standard EN 12101-2, tested by Istituto Giordano.
기술 사양
  • 특징 참조E-Lock
  • 제품군Window hardware and ensure
  • 제품분류Additional locking devices
  • 유형개체 (단일 개체)
  • 게시일2020-07-15
  • 에디션 넘버1
  • 높이(mm)25
  • 너비(mm)510
  • 깊이(mm)25
관련성
  • 주 재료스테인레스강
  • 부 재료알루미늄
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리창 - 창문 개폐기