제품 게시
ClassicLine - Grate - Design: Anniversario
Unidrain A/S

ClassicLine - Grate - Design: Anniversario

Unidrain's unique construction is patented in Europe (1287213) and awaiting patent approval in several countries world-wide. Unidrain is a registered trademark.
Complies with the joint European norm EN1253 (Pan-European standard for floor drains).
Fulfils the requirements of the new building regulations. Approved for wet rooms in class H (Hard stress load).

To ensure a snug fit, the grating is placed on a countersunk bearing inside the frame

사양
  • DK: MK- and VA-approval
    SE: Technical and system approval
    NO: TG – approval
    FI: STF approval
    DE: TÜV approval
    UK: BBA approval
    (see unidrain local website, to find latest versions)

기술 사양
  • 특징 참조1606
  • 제품군Linear drain
  • 제품분류Gratings
  • 유형개체 (단일 개체)
  • 게시일2019-01-14
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
  • 설계국가덴마크
분류
  • BIMobject 카테고리배관 - 배수
  • IFC 분류플로우 부속
  • UNSPSC 이름Plumbing adapters
  • UNSPSC 코드40141719
  • Uniclass 2015 코드TE_70_10_70
  • Uniclass 2015 설명Drainage equipment
  • OmniClass 번호23-31 27 00
  • OmniClass 제목Floor Drains