제품 게시
Corner shower drain - ClassicLine
Corner shower drain - ClassicLine
    Unidrain A/S

    Corner shower drain - ClassicLine

    ClassicLine corner drain

    The original design by Unidrain

    The corner drain is the discreet solution for bathrooms and utility rooms where space often is limited. The floor drain is significant smaller than other similar products on the market. The corner position also creates even more space in the shower cabinet.

    For more information visit unidrain.com

    사양
    • For installation dimensions use the technical description link on this site or visit unidrain.com


      Unidrain's unique construction is patented in Europe (1287213) and awaiting patent approval in several countries world-wide. Unidrain is a registered trademark.
      Complies with the joint European norm EN1253 (Pan-European standard for floor drains).
      Fulfils the requirements of the new building regulations. Approved for wet rooms in class H (Hard stress load).
      DK: MK- and VA-approval
      SE: Technical and system approval
      NO: TG – approval
      FI: STF approval
      DE: TÜV approval
      UK: BBA approval
      (see unidrain local website, to find latest versions)

    기술 사양
    • 특징 참조ClassicLine-2000
    • 제품군Corner drain
    • 제품분류Corner
    • 유형조립식 (다중 개체)
    • 게시일2019-02-21
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    • 부 재료PE/PP
    • 설계국가덴마크
    분류
    • BIMobject 카테고리배관 - 배수
    • IFC 분류플로우 부속
    • Uniclass 2015 코드TE_70_10_70
    • Uniclass 2015 설명Drainage equipment
    • OmniClass 번호23-31 27 00
    • OmniClass 제목Floor Drains