제품 게시
UNI-5-LANA
UNI-5-LANA
UNI-5-LANA
UNI-5-LANA
    Unimetal

    UNI-5-LANA

    UNI 5 WOOL

    UNI 5 and UNI Parete in the version with mineral fiber with fire resistance, for structures requiring incombustibility and insulation. Mineral fiber is an inorganic material that melts at temperatures above 1000°C, this natural insulator does not contribute to the development and propagation of the fire nor to the emission of toxic gases. UNI 5 and UNI Parete are insulating products compliant with EN 14509 standard.

    사양
    • Maximum insulation 100kg m3 ± 10%

      Lower and upper side 0.5 mm

      Reaction class A2-S1, d0

    기술 사양
    • 특징 참조UNI-5-WOOL
    • 제품군Coverings
    • 제품분류Polyurethane insulated panels
    • 유형개체 (단일 개체)
    • 게시일2024-07-23
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 부 재료폴리우레탄
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리벽 - 샌드위치 패널
    • Uniclass 2015 코드Pr_25_71_50_22
    • Uniclass 2015 설명Composite panels
    • CSI 마스터 형식 2014 코드07 41 13
    • CSI 마스터 형식 2014 제목Metal Roof Panels
    • OmniClass 번호23-13 39 27 11 11
    • OmniClass 제목Metal Roof Panels