제품 게시
Roof Mounted Matchplay Basketball Goal 7,6-8,1m, Timber backboard 1200x900 mm Backward hoisted
Roof Mounted Matchplay Basketball Goal 7,6-8,1m, Timber backboard 1200x900 mm Backward hoisted
    Unisport

    Roof Mounted Matchplay Basketball Goal 7,6-8,1m, Timber backboard 1200x900 mm Backward hoisted

    Electrically powered, with built-in anti-fall mechanism. Supplied with a timber backboard as standard. Upgradeable to acrylic backboards, as illustrated. Supplied with heavy duty rings as standard. Upgradeable to a pressure-release flexring. Also available in a height-adjustable version Installed height up to 7.6 from floor. Note - options are available for higher fixing heights. Supporting steelwork and electrical supply required. Please contact us to discuss your requirements.
    사양
    • Flex.FIBA ring, mini/Adjustable height (2600/3050mm)
    기술 사양
    • 특징 참조606758b
    • 제품군Basket
    • 제품분류Roof Hinged
    • 유형개체 (단일 개체)
    • 게시일2019-08-19
    • 에디션 넘버1
    • 높이(mm)5780
    • 너비(mm)2700
    • 깊이(mm)5200
    관련성
    • 주 재료철
    • 부 재료합판
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Kg)190
    분류
    • BIMobject 카테고리스포츠 및 레크레이션 - 골 네트
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_30_83_08
    • Uniclass 2015 설명Basketball hoops
    • CSI 마스터 형식 2014 코드11 66 23.13
    • CSI 마스터 형식 2014 제목Basketball Equipment

    지역 가용성

    유럽