제품 게시
Crew 240 | waterless Urinal
Crew 240 | waterless Urinal

    Crew 240 | waterless Urinal

    This trough-urinal is ideally suited for venues catering for a large number of males. Widely used in sporting venues, entertainment centres, de-mountable buildings and schools, the Crew is available in four lengths: 120cm, 140cm, 180cm and 240cm. Apart from the obvious water savings, the resilient fibreglass material provides a high level of protection against vandalism.

    사양
    • waterless Urinal | GRP | Standard Colors: Telegrey, Irongrey | Custom Colors: all RAL Colors upon request

    기술 사양
    • 특징 참조Crew-240-Urinal
    • 유형개체 (단일 개체)
    • 게시일2025-07-01
    • 에디션 넘버1
    • 높이(mm)550
    • 너비(mm)240
    • 깊이(mm)322
    관련성
    • 주 재료Glass fibre
    • 설계국가덴마크
    • 제조국가폴란드
    • 순 중량(Kg)24
    분류
    • BIMobject 카테고리위생 - Urinals