제품 게시
Captain | female waterless Urinal
Captain | female waterless Urinal
Captain | female waterless Urinal
Captain | female waterless Urinal
Captain | female waterless Urinal
Captain | female waterless Urinal
Captain | female waterless Urinal
Captain | female waterless Urinal
Captain | female waterless Urinal

    Captain | female waterless Urinal

    The Captain frees women from long queues at concerts and events, giving them a quick solution to an age old problem. This female waterless urinal is perfectly suited for event hire toilet facilities where there is a requirement to reduce water consumption and queues to amenities The uridan Captain is a hygienic alternative as there is no contact with the unit and no flush required to operate. Toilet tissue can be disposed of in sensor activated waste bins and privacy can be maintained by installing the units in cubicles.

    사양
    • waterless Urinal | GRP | Standard Colors: White, Grey | Custom Colors: all RAL Colors upon request

    기술 사양
    • 특징 참조Captain-Urinal
    • 유형개체 (단일 개체)
    • 게시일2025-07-01
    • 에디션 넘버1
    • 높이(mm)970
    • 너비(mm)380
    • 깊이(mm)532
    관련성
    • 주 재료Glass fibre
    • 설계국가덴마크
    • 제조국가폴란드
    • 순 중량(Kg)5
    분류
    • BIMobject 카테고리위생 - Urinals