당사는 서비스 제공을 위해 쿠키를 사용하고 있습니다

당사 서비스를 사용함으로써 귀하는 쿠키 사용에 동의하게 됩니다

DE Pureone TWP 37 50 mm

문서 번호: DE_MAT_GLW_PUO_TWP_37_50_1
제조 업체: URSA
제품군: URSA PURE ONE
제품 그룹: Insulation
너비 (mm): 1000
높이 (mm): 1000
깊이 (mm): 50
게시 날짜: 2019-01-11
판 번호: 1
유형: 개체 (단일 개체)
다운로드 (3)
URSA PUREONE is the unique mineral wool insulation that combines naturalness and high performance in one product for healthy living comfort. Through the use of natural materials and the combination with the technical properties of thermal and sound insulation, the innovative, non-combustible insulation material ensures living comfort in every season. In addition, URSA PUREONE contributes to fire protection and thus to a high degree of safety in one's own four walls. Ideal for use in the building.

URSA PUREONE Trennwandplatte is used in room partition walls in dry wall construction (WTR) as well as in ceilings (DI) and in timber frame construction (WH). It is ideal for constructions with sound and fire protection requirements, e.g. F30 / F90. The product is good thermal insulating, very good sound absorbing, non-flammable, stable, formaldehyde-free. Certified with RAL quality mark and certified by Keymark and eurofins Indoor Air Comfort GOLD.
Dimensions: 1.250x625mm


주요 자료: Mineral wool
보조 자료:
설계: Germany
제조: Germany
무게순 (Kg): 0.8

BIMobject 카테고리: Building Materials - Insulation
IFC 분류: Material
UNSPSC 이름: Insulation
UNSPSC 코드: 3014
Uniclass 1.4 코드: L66183
Uniclass 1.4 설명: Insulating board
Uniclass 2.0 코드: PR-45-06-50
Uniclass 2.0 설명: Mineral Wool Insulation
Uniclass 2015 코드: Pr_25_57_06_53
Uniclass 2015 설명: Mineral wool insulation
NBS Reference 코드: 45-06-50
NBS Reference 설명: Mineral Wool Insulation
CSI MasterFormat 2014 Code: 07 21 00
CSI MasterFormat 2014 Title: Thermal Insulation
OmniClass 번호: 23-13 25 19 13 11
OmniClass 제목: Fiberglass Blanket Thermal Insulation
이 제품은 다음에서 사용할 수 있습니다:
Europe
  • Germany

BIMobject SEEK Properties

Building Materials - Insulation

이름
Application Insulation
Color Light Brown
Flame Spread Index Euroclass A1
Material Mineral wool
Sheathing Without coating
Size thickness 60 mm; length 1,25 m; width 0,625 m
Thermal Insulance Lambda (design) = 0,037 W/(mK) / Lambda (calc.) = 0,038 W/(mK)
Thermal Resistance 1,5789
Thickness 60
Type Panel
Vapor Permeability < 1
Water Barrier ≤ 1 kg/m2

System Family Properties

MaterialProperties

이름
Fire rating Euroclass A1
Permeability 1
R-value 1.5789
Specific heat 1030
λ-value 0.038

모든 BIM 객체는 실제 제조업체로부터 확인 및 승인된 실제 제품입니다