제품 게시
L shaped reception desk, customisable
L shaped reception desk, customisable
L shaped reception desk, customisable
L shaped reception desk, customisable

    L shaped reception desk, customisable

    별점 3.8/53.8(9 리뷰)

    Modular | Customizable | Adaptable | Robust | Timeless | Versatile

    Designed and created in 1965 by Paul Schaerer and Swiss architect Fritz Haller and made in Switzerland ever since.

    Certifications : Greengard, Cradle to Cradle.

    Eligible for LEED projects

    사양
    • USM Haller reception desk L shape 3386x1886/1090-740 mm

      16 open shelves 

      4 types of doors available: drop down, drawer, flip up and glass. Single modules can have various length, width and depth from 100 to 750 mms.
      Wide variety of accessories can be added: safety screen, fixed shelf, extension shelf, cable cut out etc.

      Available in 15 colours : pure white RAL 9010, light gray RAL 7035,USM matt silver, mid-gray RAL 7005, anthracite RAL 7016,  graphite black RAL 9011,steel blue RAL 5011, gentiane blue RAL 5010, USM green, golden yellow RAL 1004, pure orange RAL 2004, USM rubis red, USM brown, USM beige and olive green RAL 6003.


    기술 사양
    • 특징 참조USM_Haller_reception_003
    • 유형개체 (단일 개체)
    • 게시일2020-04-22
    • 에디션 넘버1
    • 높이(mm)1886
    • 너비(mm)3386
    • 깊이(mm)1090
    관련성
    • 주 재료금속
    • 부 재료금속
    • 설계국가스위스
    • 제조국가스위스
    • 순 중량(Kg)152
    분류
    • BIMobject 카테고리가구 - 사무용 테이블
    • IFC 분류가구
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56
    • Uniclass 2015 코드Pr_40_50
    • Uniclass 2015 설명Furnishings
    • CSI 마스터 형식 2014 코드12 00 00
    • CSI 마스터 형식 2014 제목Furnishings
    • OmniClass 번호23-21 19 11 11
    • OmniClass 제목Metal Modular General Casework
    • CSI 단일 형식 II 코드E20
    • CSI 단일 형식 II 제목FURNISHINGS