제품 게시
Patch / Repair / Smoothing Compound - UZIN NC 182 MT
Uzin

Patch / Repair / Smoothing Compound - UZIN NC 182 MT

Fast-setting, Portland cement-based repair compound for use at any depth

    Moisture tolerant, fast setting, low slump, patching and repair compound for use at any depth. Fast-drying, Portland cement-based, high strength, easy to sand compound suitable for most floor coverings, including wood products, and in areas with heavy wear demands. Ideal for filling holes, cracks and making general surface repairs to concrete substrates. It is also recommended for smoothing and repair work on concrete stairs and ramping transition areas.

    사양
    • Applications

      • Interior use only
      • Use over Portland cement-based and gypsum based leveling compounds
      • Use over well bonded adhesive residues including cutback adhesive*
      • Use over securely attached plywood, OSB, or other suitable wood substrates
      • Residential and commercial applications
      • Use with radiant floor heating systems

      *See “Substrate Preparation” for additional information.

      Properties

      • Moisture tolerant 
      • Unaffected by moisture vapor up to 100% RH
      • Versatile formula 
      • Applies from 1/32" to unlimited
      • Fast setting 
      • Cover ready in as little as 1 hour (depths <3/8")
      • Fine aggregates • For use as a skim coat
      • Very high compressive and tensile strengths
      • Exceeds most covering manufacturer recommendations
    기술 사양
    • 특징 참조uzin-nc-182-mt
    • 제품군Substrate Preparation Materials
    • 제품분류Patch & Repair Compounds
    • 유형개체 (단일 개체)
    • 게시일2026-01-13
    • 에디션 넘버1
    분류
    • BIMobject 카테고리건축 자재 - Other