제품 게시
Tile Waterproofing Membrane - SeamTape Peel & Stick
Uzin

Tile Waterproofing Membrane - SeamTape Peel & Stick

Self-adhesive joint and seam detailing tape

    A 6" (150mm) wide "peel & stick" butyl sealant tape for all types of waterproof seam and flashing terminations. For corners, seams, covings, flashings, posts and curbs in interior and exterior conditions. Is the primary seam detail tape for the UZIN Balkuslim® System.

    사양
    • Applications

      • Smooth, sealed surfaces such as screeds, concrete, pre-cast concrete
      • Smooth, flat renders and gypsum-based surfaces
      • UZIN RR 185
      • Wood, plastic, PVC, ABS, metal, ceramic, FRP
      • Normal construction surfaces that will accept adhesive
      • UZIN leveling, patching, priming and waterproofing products where required

      Properties

      • Self-adhesive, double “peel & stick” for easy placement on vertical and horizontal surfaces
      • Plasticizer migration resistant
      • Self-sealing on overlapped joints
      • Waterproof
      • Excellent flex and stretch capabilities
      • Resistant to heat and frost
      • High adhesive strength and tear-resistance
    기술 사양
    • 특징 참조uzin-seamtape-peel-stick
    • 제품군Waterproofing & Crack Isolation Membranes
    • 제품분류Waterproofing Accessories
    • 유형개체 (단일 개체)
    • 게시일2026-01-13
    • 에디션 넘버1
    분류
    • BIMobject 카테고리건축 자재 - Waterproofing & Membranes