제품 게시
EASYCONNECT basket cable tray - EC150
EASYCONNECT basket cable tray - EC150
EASYCONNECT basket cable tray - EC150
EASYCONNECT basket cable tray - EC150
EASYCONNECT basket cable tray - EC150
EASYCONNECT basket cable tray - EC150
    VALDINOX

    EASYCONNECT basket cable tray - EC150

    EASYCONNECT®, Resistance and security in 1 Click.

    • Speed up installation and reduces costs thanks to its integrated self-coupling system that takes advantage of the elastic properties of steel providing greater resistance, greater safety and a longer lifespan.
    • Reduces environmental impact: 100 metres of installed  EASYCONNECT® basket tray , saves 1kg of steel from joining accessories, thus reducing CO2 emissions by 2,5 kg and saving 3,3 litres of WATER waste.
    • EASYCONNECT® is granted with the international CB certificate by IECEE (IEC 61537), Certified by UL (USA’s NEC, NEMA and NFPA standards) and has successfully pass the most demanding tests for Seismic Resistance (IEC 60980), E90 Class Fire resistance (DIN 4102-12) and Short-circuit Resistance (IEC 61914).


    사양
    • EASYCONNECT® basket cable tray EC150

    기술 사양
    • 특징 참조EASYCONNECT_basket_cable_tray_EC150
    • 제품군Cable trays
    • 제품분류Wire Mesh Cable Trays
    • 유형개체 (단일 개체)
    • 게시일2020-09-30
    • 에디션 넘버1
    • 높이(mm)150
    관련성
    • 주 재료철
    • 제조국가스페인
    분류
    • BIMobject 카테고리전기 - 전기 설비
    • ETIM 코드EC000853
    • ETIM 이름Mesh cable tray
    • Uniclass 2015 코드Pr_65_70_11_17
    • Uniclass 2015 설명Cable trays
    • CSI 마스터 형식 2014 코드26 05 36
    • CSI 마스터 형식 2014 제목Cable Trays for Electrical Systems
    • OmniClass 번호23-35 33 19
    • OmniClass 제목Electrical Cable Trays

    지역 가용성

    유럽 북미