제품 게시
BLACKFIRE®
Valsir

BLACKFIRE®

별점 4.5/54.5(18 리뷰)

Valsir Blackfire® is a drainage system made of pipes, fittings and accessories, perfect for drainage systems and conventional rainwater drainage systems.

Blackfire®, just like any other Valsir drainage system, is a push-fit system distinguished by a quick and easy installation. Moreover, Valsir Blackfire® allows to reach good results in terms of acoustic comfort and in terms of fire resistance (B1 according to the norm DIN 4102).

It is perfect for high and low temperature drainage systems, drainage ventilation systems and rainwater drainage systems, within any sort of building: hospitals, hotels, residential or commercial.

The wide range of pipes, fittings and accessories allows to cover every point of the drainage system, from the horizontal branches, to the stacks to the collector.


사양
  • Triple-layer push-fit soundproof waste system resistant to fire and UV rays

    Soundproof waste system resistant to fire and UV rays composed of pipes, fittings and accessories for drainage inside the building. Pipes made of three layers with an outside and inside layer in homo-polymer polypropylene and self-extinguishing, and the middle layer in black polypropylene with mineral loads and self-extinguishing. The fittings are made of homopolymer polypropylene with mineral loads and self-extinguishing.

    All the materials used in the production of the system are halogen free.

    The system is manufactured and certified by leading international bodies in compliance with EN 1451-1, suitable for the drainage of fluids, in compliance with ISO TR 10358, at an atmospheric pressure and a maximum operating temperature of 80°C and 95°C for short periods, with pH between 2 and 12.

    It can be used at environmental temperatures of no lower than -10°C. Used in the construction of waste systems inside the building or anchored externally to the walls of the building (application area B) or embedded directly in the concrete; also suitable for the creation of ventilation and rainwater drainage systems and vacuum systems. Joints are made with push-fit sockets and elastomer seals.

    The waste system has a sound level Lsc,A of 16 dB(A) measured with a flow of 2 l/s with a De 110 system in compliance with EN 14366 and certified by the Fraunhofer Institut Für Bauphysik in Stuttgart (P-BA 259/2019).

    Technical data: Density of pipe at 23°C >1100 kg/m3(inside layer >1200 kg/m3), density of fittings at 23°C >1100 kg/m3, melt index (230°C - 2.16 kg) <3 g/10 min, elasticity modulus 1500 MPa, tensile strength >20 MPa, ultimate elongation >50%, linear heat expansion coefficient 0.08 mm/m·°C. Fire performance rating B1 in compliance with DIN4102-1.

기술 사양
  • 특징 참조BLACKFIRE
  • 제품군Waste and Drainage System
  • 제품분류Blackfire
  • 유형조립식 (다중 개체)
  • 게시일2020-06-23
  • 에디션 넘버1
관련성
  • 주 재료폴리프로필렌
  • 부 재료광물
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 파이프
  • IFC 분류파이프 부속
  • ETIM 코드EG015530
  • ETIM 이름Pipes
  • UNSPSC 이름Plumbing connectors
  • UNSPSC 코드40141720
  • Uniclass 2015 코드En_50_30_98
  • Uniclass 2015 설명Wastewater collection pipelines
  • CSI 마스터 형식 2014 코드22 13 16
  • CSI 마스터 형식 2014 제목Sanitary Waste and Vent Piping
  • OmniClass 번호23-27 43 00
  • OmniClass 제목Pipe Fittings
  • CSI 단일 형식 II 코드D2030
  • CSI 단일 형식 II 제목Sanitary Waste