제품 게시
PUSH PLATES WC - P5
PUSH PLATES WC - P5
PUSH PLATES WC - P5
PUSH PLATES WC - P5
PUSH PLATES WC - P5
    Valsir

    PUSH PLATES WC - P5

    Valsir matches its cisterns with a series of push plates that offer a meticulous and clean style, manufactured in various finishes using ABS or metal. Valsir plates and controls meet the criteria of maximum functionality and take on an important role in terms of aesthetics expressed by the position of the WC in the bathroom.
    사양
    • Push plates for in-wall flush cisterns made by ABS, dimensions 215x145mm.
    기술 사양
    • 특징 참조PLATES_P5
    • 제품군In-Wall Flush Cisterns
    • 제품분류Push plates
    • 유형개체 (단일 개체)
    • 게시일2018-04-05
    • 에디션 넘버1
    • 높이(mm)145
    • 너비(mm)215
    • 깊이(mm)6.5
    관련성
    • 주 재료ABS
    • 부 재료ABS
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리위생 - 변기 액세서리
    • IFC 분류위생 터미널
    • UNSPSC 이름Bathtubs
    • UNSPSC 코드30181501
    • Uniclass 2015 코드Pr_30_36_33_68
    • Uniclass 2015 설명Push plates
    • CSI 단일 형식 II 코드D2030
    • CSI 단일 형식 II 제목Sanitary Waste