제품 게시
Double stem ball valve PN50 F-F Thread VITAQ Black Lever handle Black cover - Tajo PRO
Válvulas Arco

Double stem ball valve PN50 F-F Thread VITAQ Black Lever handle Black cover - Tajo PRO

VÁLVULA TAJO 2000 VITAQ

• Sistema VITAQ, más vida, menos cal a mayor temperatura.

• Latón Europeo en calidad DW (4MS) aprobado para su uso en aplicaciones de agua potable.

• 100% verificadas a fuga.

• Sin reducción de caudal.

• Construcción robusta e instalaciones seguras.

• Máxima longitud roscada para instalaciones exigentes.

TAJO PRO series are manually operated metallic ball valves, with patented drive system, by its design and raw materials are intended to be used in:

Drinking water networks.

Plumbing networks

Hot water networks

Heating system

Compressed air networks

It's recommended to use in installations where there is a low frequency of operation of the valves. In these cases and with traditional valves, the ball lock may occur, requiring a torque of drive several times higher than required under normal operating conditions. This high torque causes small deformations that result in clearances between stem and ball, and can even exceed the limit of mechanical strength of stem, resulting in breakage. The patented drive system of TAJO PRO minimizes these problems, giving greater security to services operation and maintenance of such facilities.

사양
  • Nominal pressure: 40 bar

    Temperature range: -20ºC up to 140ºC Excluding frozen

    Fluid Drinking water, hot water and compressed air

기술 사양
  • 특징 참조tajo-pro
  • 제품분류VALVULAS ARCO
  • 유형건축 자재
  • 게시일2022-09-09
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
  • 부 재료스테인레스강
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리배관 - 밸브
  • IFC 분류밸브
  • ETIM 코드EG015610
  • ETIM 이름Valves/taps/controls