제품 게시
Mirror Cabinet Fryken 750, single finish
Mirror Cabinet Fryken 750, single finish
Mirror Cabinet Fryken 750, single finish
Mirror Cabinet Fryken 750, single finish
Mirror Cabinet Fryken 750, single finish

    Mirror Cabinet Fryken 750, single finish

    Mirror Cabinet Fryken 750 mm with double-sided mirror doors and four movable glass shelves. The mirror cabinet is prepared for electrical installation in the roof. Lighting in the bottom LED 7.5W. 230V electrical outlet and magnetic strip included. A magnifying mirror for optional placement is included. Energy class A ++. Protection class IP44. Color temperature 3000K. Dimmable.

    사양
    • 5256200U 5256270U 5256286U 5256290U 5256291U Mirror Cabinet Fryken 750 mm with double-sided mirror doors and four movable glass shelves. The mirror cabinet is prepared for electrical installation in the roof. Lighting in the bottom LED 7.5W. 230V electrical outlet and magnetic strip included. A magnifying mirror for optional placement is included. Energy class A ++. Protection class IP44. Color temperature 3000K. Dimmable.

    기술 사양
    • 특징 참조Mirror-Cabinet-Fryken-750-single-finish
    • 제품군Vedum
    • 제품분류Mirror Cabinet
    • 유형개체 (단일 개체)
    • 게시일2023-01-16
    • 에디션 넘버1
    • 높이(mm)737
    • 너비(mm)750
    • 깊이(mm)150
    관련성
    • 주 재료Mirror Glass
    • 부 재료Chipboard
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리위생 - 거울
    • IFC 분류가구
    • OmniClass 번호23-19 31 17 11
    • OmniClass 제목Bathroom Units