제품 게시
Wood Alu Flags Window Type 5
VELFAC

Wood Alu Flags Window Type 5

별점 5.0/55.0(5 리뷰)
VELFAC Classic windows in wood / aluminum is a window system specifically designed for window replacements in older buildings. Or for new houses in the old style. The series contains Dannebrog windows mansion windows, farmhouse windows and Frederiksberg windows. It is all windows with many fine craftsmanship details and bars. In VELFAC Classic, we have fostered the original qualities of the windows, as they did 200 years ago. Therefore, we include among others the windows of various shapes of vertical and transoms, asymmetrical design cross post, kvartstafprofilering of jamb, mullion and folding, halvstafprofilering of muntins and conservation of the original curved kitfals and water nose.
기술 사양
  • 특징 참조class_flags_type5
  • 제품군VELFAC Classic
  • 제품분류Classic windows
  • 유형개체 (단일 개체)
  • 게시일2013-04-22
  • 에디션 넘버3
관련성
  • 주 재료나무
  • 부 재료Extruded Aluminum
  • 설계국가덴마크
  • 제조국가폴란드
분류
  • BIMobject 카테고리창 - Single Hung Windows
  • IFC 분류창
  • ETIM 코드EC003536
  • ETIM 이름Window (complete with frame)
  • UNSPSC 이름Windows
  • UNSPSC 코드301716
  • Uniclass 2015 코드Pr_30_59_98
  • Uniclass 2015 설명Window units
  • OmniClass 번호23-17 13 13
  • OmniClass 제목Metal Windows
  • CSI 단일 형식 II 코드B2020
  • CSI 단일 형식 II 제목Exterior Windows

지역 가용성

유럽
덴마크
스웨덴