제품 게시
VELFAC Ribo Entrance door
VELFAC Ribo Entrance door
VELFAC Ribo Entrance door
VELFAC Ribo Entrance door
VELFAC Ribo Entrance door
    VELFAC

    VELFAC Ribo Entrance door

    별점 4.1/54.1(7 리뷰)

    VELFAC Ribo entrance doors in wood / aluminium are suitable for light to medium use and are designed for installation where a medium strong door is required.

    Typical situations include main entrance for residential buildings and secondary entrance doors in public buildings or office blocks.

    Flush entrance doors are available in a number of external designs and can incorporate a range of glass apertures.

    Glazed entrance doors provide maximum daylight and can be divided by glazing bars with the resulting apertures glazed or panelled.

    기술 사양
    • 특징 참조riboentrancedoor
    • 제품군VELFAC Ribo Alu
    • 제품분류Windows and doors
    • 유형개체 (단일 개체)
    • 게시일2022-12-15
    • 에디션 넘버1
    관련성
    • 주 재료나무
    • 부 재료알루미늄
    • 설계국가덴마크
    • 제조국가폴란드
    분류
    • BIMobject 카테고리문 - 문 세트
    • IFC 분류문
    • UNSPSC 이름Doors
    • UNSPSC 코드301715
    • Uniclass 2015 코드Pr_30_59_23
    • Uniclass 2015 설명Door frames and leaves
    • CSI 단일 형식 II 코드B2030
    • CSI 단일 형식 II 제목Exterior Doors