제품 게시
VELFAC Aluminium door - Revit family
VELFAC Aluminium door - Revit family
VELFAC Aluminium door - Revit family
VELFAC Aluminium door - Revit family
    VELFAC

    VELFAC Aluminium door - Revit family

    별점 4.2/54.2(6 리뷰)

    The VELFAC Aluminium door is an aluminium entrance door for commercial construction.

    VELFAC Aluminium doors are designed for installation where reliability, stability and strength of the door are vital.

    Typical situations include the main entrance, side entrance or restricted entrance to commercial, residential or public buildings.

    VELFAC Aluminium doors can be coupled with VELFAC window systems to create glazed entrance screens for receptions or atria.

    사양
      • Inward or outward opening glazed door made of aluminium profiles
      • SBD accredited
      • A wide range of ironmongery to fulfil the requirements for almost any purpose
      • Glazing options: 48mm triple or 24mm double glazing
    기술 사양
    • 특징 참조velfac-aluminium-door-revit-family
    • 제품군VELFAC Aluminium Door
    • 제품분류Doors for commercial projects
    • 유형조립식 (다중 개체)
    • 게시일2022-09-15
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 설계국가폴란드
    • 제조국가폴란드
    분류
    • BIMobject 카테고리문 - 문 세트
    • IFC 분류문
    • UNSPSC 이름Doors
    • UNSPSC 코드301715
    • Uniclass 2015 코드Pr_30_59_23_02
    • Uniclass 2015 설명Aluminium door frames

    지역 가용성

    유럽