제품 게시
Sun Tunnel Flat Roof - TCF/TCR
Sun Tunnel Flat Roof - TCF/TCR
Sun Tunnel Flat Roof - TCF/TCR
Sun Tunnel Flat Roof - TCF/TCR
Sun Tunnel Flat Roof - TCF/TCR
Sun Tunnel Flat Roof - TCF/TCR
Sun Tunnel Flat Roof - TCF/TCR
Sun Tunnel Flat Roof - TCF/TCR
Sun Tunnel Flat Roof - TCF/TCR
Sun Tunnel Flat Roof - TCF/TCR

    Sun Tunnel Flat Roof - TCF/TCR

    Sun Tunnels are designed to direct natural light into areas of the house such as corridors, stairwells, bathrooms, etc where installation of a VELUX roof window is not possible or not appropriate. They can be installed on roof pitches from 0-15°.

    The VELUX sun tunnel for flat roof with flexible tunnel is the perfect choice for VELUX sun tunnel installations when rigid tunnels cannot be used – i.e. when there is a beam or other obstacle between the roof and the ceiling.

    • Recommended for lengths between 0.4 m and 1.5 m for pitched roofs and 0.2 m and 0.9 m for flat roofs.
    • The frame is made of white PVC. Sash and diffuser are made of ASA plastic and the dome is made of transparent plastic (0--- is acrylic and 1--- is polycarbonate). 
    • The tunnel is made of flexible reflective material.



      VELUX roofwindows roofwindow roof windows roof window skylight skylights top operated
    기술 사양
    • 특징 참조ST-flat
    • 제품군Premium Sun Tunnels
    • 제품분류Sun tunnel flat roof
    • 유형개체 (단일 개체)
    • 게시일2023-03-29
    • 에디션 넘버1
    분류
    • BIMobject 카테고리창 - 採光装置

    지역 가용성

    유럽 아시아