제품 게시
Vertiv™ CoolPhase Row CRD
Vertiv™ CoolPhase Row CRD
Vertiv™ CoolPhase Row CRD
Vertiv™ CoolPhase Row CRD
Vertiv™ CoolPhase Row CRD
Vertiv™ CoolPhase Row CRD
    Vertiv

    Vertiv™ CoolPhase Row CRD

    Vertiv CoolPhase Row is seamlessly integrated within the row of data center racks to optimize space utilization. It offers advanced temperature control 24/7/365, using inverter-driven compressors and variable speed fans. Together, they adjust cooling output to match dynamic heat loads, boosting energy efficiency and reducing operational costs. The latest design incorporates a refreshed look and standardized models, ensuring compatibility with global data center standards.

    기술 사양
    • 특징 참조vertiv-coolphase-row-crd
    • 제품군Vertiv Heat Rejection
    • 제품분류Hear Rejection Condenser Units
    • 유형Digital Inventory (Products)
    • 게시일2025-12-03
    • 에디션 넘버1
    관련성
    • 주 재료단소강
    분류
    • BIMobject 카테고리HVAC - Heat Exchanger
    • IFC 분류콘덴서
    • ETIM 코드EC011618
    • ETIM 이름Cooling unit for heat recovery unit
    • Uniclass 2015 코드Ss_60_40_17_71
    • Uniclass 2015 설명Refrigerant cooling systems
    • CSI 마스터 형식 2014 코드23 63 13
    • CSI 마스터 형식 2014 제목Air-Cooled Refrigerant Condensers
    • OmniClass 번호23-33 43 11
    • OmniClass 제목Air Cooled Condenser Units