제품 게시
Vertiv VR Rack
Vertiv VR Rack
Vertiv VR Rack
Vertiv VR Rack
Vertiv VR Rack
Vertiv VR Rack
Vertiv VR Rack
Vertiv VR Rack
Vertiv VR Rack
Vertiv VR Rack
    Vertiv

    Vertiv VR Rack

    Standardize your deployments around the world and bring them online faster with the Vertiv™ VR rack. The Vertiv VR supports a wide variety of equipment including servers, storage, switches, routers, PDUs, UPSs, console port servers and KVM switches. The Vertiv VR is delivered ready for high density environments to serve your mission critical needs — even as they evolve and change. This rack gives you the flexibility you need with easy installation.

    사양
    • All Vertiv™ VR racks come complete with keys and a hardware kit that includes 50 M6 cage nuts and screws, a cage nut installation tool, edge protection for top panel cable entry, a T30 / Phillips L key and T30 extension driver. All models feature a single 77% perforated locking front door, split 77% perforated locking rear doors, two pairs of split locking side panels, a high-density cable entry top cover (2000 Cat 6 cables), two sets of 19” EIA rails and two full height rack PDU Mounting /cable management brackets (one per side). The Vertiv™ VR Rack is built with low-profile casters and leveling feet, baying brackets and bolt-down brackets. VRXXXXSP ship with 2000 lb. rated shock packaging VRXXXXTAA are TAA Compliant *Nominal dimensions, reference submittal drawings for exact dimensions.

    기술 사양
    • 특징 참조vertiv-vr-rack
    • 제품군Vertiv Racks
    • 제품분류Racks
    • 유형Digital Inventory (Products)
    • 게시일2025-04-14
    • 에디션 넘버1
    관련성
    • 주 재료파우더 코팅 강철
    분류
    • BIMobject 카테고리전기 - 분배
    • IFC 분류가구 요소
    • ETIM 코드EC002506
    • ETIM 이름Cabling rack (electro/IT)
    • Uniclass 2015 코드Pr_80_77_28_70
    • Uniclass 2015 설명Rack cabinets
    • CSI 마스터 형식 2014 코드27 11 26
    • CSI 마스터 형식 2014 제목Communications Rack Mounted Power Protection and Power Strips
    • OmniClass 번호23-35 31 27 11
    • OmniClass 제목Multiple Section Power Distribution Units