제품 게시
Burin Table H102 D100
viccarbe
보관됨

Burin Table H102 D100

Burin is a symbolic tribute to traditional wood carving tools. The unmistakeable silhouette of the base runs through this extension of the collection to include a new table with a central base, available in different heights and a double version for large surface areas. Conceived for both homes and community spaces, the new Burin table gives continuity to the family that was launched in 2011 with the side table designed by Patricia Urquiola.
사양
  • Central support available in roto-moulded polyethylene in white, black or taupe. The 30 mm thick cover or work surface is made with microtextured MDF. It is lacquered with one of our collection’s finishes, making it very scratch resistant. It also comes with a solid oak veneer, stained in mate, wenge, cognac or ash. Available in high resistance materials such as HPL with MDF for heavy contract use.
기술 사양
  • 특징 참조Burin-Table-H102-D100
  • 제품군Burin
  • 제품분류Burin Table
  • 유형개체 (단일 개체)
  • 게시일2021-05-03
  • 에디션 넘버1
  • 높이(mm)1020
  • 너비(mm)1000
  • 깊이(mm)1000
관련성
  • 주 재료폴리프로필렌
  • 부 재료MDF
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리가구 - 테이블