제품 게시
ViconNet NVR Shadow with Internal Raid, Rack Mount
Vicon

ViconNet NVR Shadow with Internal Raid, Rack Mount

Software, NVRs and DVRs

ViconNet Network Video Recorder


  • Preconfigured PCs with internal RAID running ViconNet software
  • Ability to view, control and configure every ViconNet DVR and IP device on the network
  • Internal RAID 8-bay hot-swappable drives
  • Supports system integration with access control and video analytics
  • Configured with ViconNet Video Management Software (VMS)
  • Scalable from one to hundreds of recorders
  • Support for HD video
  • Support for third-party network cameras
  • Embedded Windows® operating system for enhanced security and reliability
  • M-JPEG, MPEG-4 and H.264 compression
  • High-capacity internal storage
  • Multi-language application
  • Advanced video authentication
  • Integration with third-party management software using software development kit (SDK)
  • Internal RAID Level 5
기술 사양
  • 특징 참조vicon-nvr-raid
  • 제품군Digital Closed Circuit Television Recorders
  • 제품분류Software, NVRs and DVRs
  • 유형개체 (단일 개체)
  • 게시일2017-06-05
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 보안, 카메라 및 액세서리
  • Uniclass 2015 코드Ss_75_40
  • Uniclass 2015 설명Security systems
  • CSI 마스터 형식 2014 코드11 97 00
  • CSI 마스터 형식 2014 제목Security Equipment
  • OmniClass 번호23-29 11 00
  • OmniClass 제목Security Detection and Monitoring
  • CSI 단일 형식 II 코드D5030
  • CSI 단일 형식 II 제목Communications & Security