제품 게시
Virtual Matrix - VMDC Series
Vicon

Virtual Matrix - VMDC Series

Software, NVRs and DVRs

Virtual Matrix


  • Scalable matrix control solution for small and large installations
  • Create large multi-monitor displays
  • Intuitive GUI provides simple, easy-to-use controls
  • Compatible with IP keypads and Programmable Logic Controllers (PLC)
  • Connect up to 6 monitors to each unit and add more units for multiple monitor solutions
  • Supports 1080P High-Definition; 16 x 9 viewing; and H.264 compression
  • Control can be shared by multiple operators.
  • Scalable matrix control solution for small and large installations
  • Create large multi-monitor displays
  • Local and remote control
  • Tower and rack-mount configurations
  • Intuitive GUI provides simple, easy-to-use controls
  • Compatible with IP keypads and Programmable Logic Controllers (PLC)
  • Connect up to 6 monitors to each unit and add more units for multiple monitor solutions
  • Supports 1080P High-Definition; 16 x 9 viewing; and H.264 compression
  • Control can be shared by multiple operators.
기술 사양
  • 특징 참조vicon-vmdc
  • 제품군Digital Closed Circuit Television Recorders
  • 제품분류Software, NVRs and DVRs
  • 유형문서(정보)
  • 게시일2011-11-21
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전자 공학 - 보안, 카메라 및 액세서리
  • Uniclass 2015 코드Ss_75_40
  • Uniclass 2015 설명Security systems
  • CSI 마스터 형식 2014 코드11 97 00
  • CSI 마스터 형식 2014 제목Security Equipment
  • OmniClass 번호23-29 11 00
  • OmniClass 제목Security Detection and Monitoring
  • CSI 단일 형식 II 코드D5030
  • CSI 단일 형식 II 제목Communications & Security