제품 게시
4504X-1/M Audio module - 1 button for IPure system
4504X-1/M Audio module - 1 button for IPure system
4504X-1/M Audio module - 1 button for IPure system
4504X-1/M Audio module - 1 button for IPure system
4504X-1/M Audio module - 1 button for IPure system
4504X-1/M Audio module - 1 button for IPure system

    4504X-1/M Audio module - 1 button for IPure system

    Speaker unit module for IPure system. Depending on the speaker unit version it can include zero, one or two call push buttons. Art. 4504X versions are also equipped with a built-in proximity key reader.
    Hardware features:
    • The transmitting amplifier and microphone.
    • The receiving amplifier.
    • Two relay outputs to enable electric lock and an additional service (3 contacts each: common, normally open and normally closed).
    • The call buttons from 0 to a maximum of 2 depending on the module version.
    • The illumination LEDs for the card name holder.

    Electronics_Communication_Videx_Module_4504X-1-M.rfa is suitable with Flush/Surface wall installation kit for 4000 series digital call station and 4045/M expansion module.

    For a standalone use of the 4504X-1/M Audio module please use the file Electronics_Communication_Videx_4504X-1-M.rfa

    기술 사양
    • 특징 참조4504X-1-M
    • 유형조립식 (다중 개체)
    • 게시일2024-03-11
    • 에디션 넘버1
    • 높이(mm)120
    • 너비(mm)103
    • 깊이(mm)44
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리전자 공학 - 커뮤니케이션