제품 게시
4514RV/F Vandal resistant digital audio/video panel with electronic address book for IPure system
4514RV/F Vandal resistant digital audio/video panel with electronic address book for IPure system

    4514RV/F Vandal resistant digital audio/video panel with electronic address book for IPure system

    Audio/video digital call panels for IPure system

    Colour CMOS camera with wide angle view and integrated RFID proximity reader for keys (up to 10,000) code 955/T. 10,000 configurable access codes. Blue LED button and display backlighting, AISI 316 stainless steel, Vandal resistant IK09, IP55 Protection Grade, status signal (Busy/Call in progress/Communication open/Door open). 10,000 users configurable through PC (RJ-45 and Videx IP Wizard sw). Access control via user code and proximity key. Configurable programming: Door open/conversation time, 2 C-NO-NC dry contact relay (max 24Vac/dc - 2A). Additional camera input 1Vpp. Microphone/ speaker adjustment. RS-485 and Wiegand connections, 2 programmable inputs. Mountig with 4000 series modular system with 2-module flush or surface installation kits (4514RV). Flush mountign with flush back box included (4514RV/F). Operating temperature -20°C to +60°C. 12Vdc power supply or PoE.

    사양
    • AISI316 marine grade stainless steel

      IK09 anti-vandalism rating

      Visual and acoustic signals

      Wide angle camera

      The high-resolution colour camera with wide angle optics allows a wider view.

      PoE technology

      Allows power supply via UTP cable.

      Electronic address book up to 10.000 users

      Designed with an intuitive blue LED backlit display, digital call panels handle direct calls of up to 10,000 users. The address book can be configured via PC.

      Integrated RFID proximity reader

      Allows opening doors with
      a proximity key, with the possibility of configuring up to 10,000 keys.

      Compatibility SIP and RTSP

      Thanks to SIP protocol support, Art.4514 can be connected to phones and VOIP switchboards, while standard RTSP protocol allows to transmit the video stream towards compatible devices.

    기술 사양
    • 특징 참조4514RV-F
    • 유형조립식 (다중 개체)
    • 게시일2024-03-11
    • 에디션 넘버1
    • 높이(mm)280
    • 너비(mm)135
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리전자 공학 - 커뮤니케이션