제품 게시
Lower Unit - 100cm - With Doors & Shelves - Voyage Series - VitrA
Lower Unit - 100cm - With Doors & Shelves - Voyage Series - VitrA
Lower Unit - 100cm - With Doors & Shelves - Voyage Series - VitrA
Lower Unit - 100cm - With Doors & Shelves - Voyage Series - VitrA
    VitrA Bathrooms

    Lower Unit - 100cm - With Doors & Shelves - Voyage Series - VitrA

    Lower Unit - 100cm - Voyage Series - VitrA

    Voyage Lower Unit - 100cm - with Doors & Shelves - Matte White & Natural Oak - Left

    Beyond modularity, Voyage is a flexible system that challenges the ordinary bathroom set-up, providing horizontal and vertical positioning. Storage space can be divided and distributed around the room, with no height or position constraints. Positioning can be defined by the user, based on permanent or temporary needs. This flexibility also extends to colour, depth and size options, making Voyage one of the most versatile bathroom ranges.

    Product code: 62456 - 62457 - 62458

    기술 사양
    • 특징 참조62458-62457-62456
    • 제품군Bathroom Furniture
    • 제품분류Mid Unit
    • 유형개체 (단일 개체)
    • 게시일2021-03-29
    • 에디션 넘버1
    • 높이(mm)375
    • 너비(mm)1000
    • 깊이(mm)330
    관련성
    • 주 재료나무
    • 설계국가터키
    • 제조국가터키
    분류
    • BIMobject 카테고리위생 - 저장
    • IFC 분류가구 요소
    • ETIM 코드EC010092
    • ETIM 이름Accessories, shower stretcher/dressing table
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56
    • Uniclass 2015 코드Pr_40_50_21
    • Uniclass 2015 설명Desks, tables and worktops
    • CSI 마스터 형식 2014 코드32 33 43.53
    • CSI 마스터 형식 2014 제목Site Tables
    • OmniClass 번호23-21 23 15
    • OmniClass 제목Residential Tables
    • CSI 단일 형식 II 코드E20
    • CSI 단일 형식 II 제목FURNISHINGS

    지역 가용성

    유럽 아시아 아프리카 오세아니아