제품 게시
WC Seat & Cover - Duroplast - Soft Closing - Top Fixing - S20 Series - VitrA
WC Seat & Cover - Duroplast - Soft Closing - Top Fixing - S20 Series - VitrA
    VitrA Bathrooms

    WC Seat & Cover - Duroplast - Soft Closing - Top Fixing - S20 Series - VitrA

    WC Seat & Cover - Duroplast - Soft Closing - Top Fixing - S20 Series - VitrA

    Duroplast, Soft-closing and detachable hinge
    S20 series provide quality, durability and aesthetic value in reasonable condition. More hygienic WC pans lids compatible with S20 WC pans due to thermoset plastic materials.The soft-closing mechanism offers a more quiet and safe usage.

    Product code: 77-003-009

    사양
    • The gently slowed movement of drawers, doors and lids ensure silent operation and enhance safety for children or elderly users.

    기술 사양
    • 특징 참조WCSeatCover-Duroplast-TopFixing-SoftClosing-Vitra-S20Series_77-003-009
    • 제품군Sanitaryware & Complementary Products
    • 제품분류WC Seat&Cover
    • 유형개체 (단일 개체)
    • 게시일2020-03-13
    • 에디션 넘버1
    • 높이(mm)60
    • 너비(mm)360
    • 깊이(mm)440
    관련성
    • 주 재료플라스틱
    • 설계국가터키
    • 제조국가터키
    • 순 중량(Kg)2.83
    분류
    • BIMobject 카테고리위생 - Toilet Seats
    • IFC 분류위생 터미널
    • UNSPSC 이름Plumbing fixtures
    • UNSPSC 코드3018
    • Uniclass 2015 코드Pr_40_20_93_95
    • Uniclass 2015 설명WC seats and covers
    • CSI 마스터 형식 2014 코드01 52 19
    • CSI 마스터 형식 2014 제목Sanitary Facilities
    • OmniClass 번호23-31 19 19 17
    • OmniClass 제목Water Closet Seats
    • CSI 단일 형식 II 코드D2010
    • CSI 단일 형식 II 제목Plumbing Fixtures

    지역 가용성

    유럽 아시아 아프리카 오세아니아