제품 게시
Stair Wrap - Metal (Soffit)
Stair Wrap - Metal (Soffit)
Stair Wrap - Metal (Soffit)
    VIVA Railings

    Stair Wrap - Metal (Soffit)

    Elevate your design vision with VIVA Railings' STAIR WRAP Systems, the latest innovation in architectural railings. Designed to integrate harmoniously with our railing solutions, STAIR WRAP offers a visually seamless transition with transoms and soffits below stairs and balconies, forming a cohesive "wrap-around" effect inspired by the needs and feedback of our discerning customers.

    STAIR WRAP Metal System

    Achieve design flexibility with the STAIR WRAP Metal System from VIVA Railings. Crafted to perfection, this system offers a sleek and cohesive "wrap-around" aesthetic that harmonizes with stairs and balconies. Select from an array of design options, including intricate laser-cut patterns and minimalist solid panels, each available in striking metallic finishes.

    Integrated LED lighting further elevates your design, with backlit or glow effects that bring contemporary elegance to your space. Built for longevity and modern appeal, the STAIR WRAP Metal System combines high-quality craftsmanship with limitless design potential for commercial projects.

    사양
    • SOFFIT

      Material:

      Stainless Steel (304 or 316)
      Aluminum

      Finish:

      Stainless Steel: #6 Satin or CERASHIELD
      Aluminum: Anodized / CERASHIELD

      Size/Spacing:

      2" wide with 14GA thickness. 4'-0" max. O.C. w/ LED linear option.

    기술 사양
    • 특징 참조stair-wrap-metal-soffit
    • 제품군Others
    • 제품분류Stair Wrap Glass & Metal
    • 유형건축 자재
    • 게시일2025-01-17
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    • 부 재료철
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리건축 - 난간
    • IFC 분류난간
    • ETIM 코드EC012260
    • ETIM 이름Handrail system
    • Uniclass 2015 코드Ss_25_15_60_35
    • Uniclass 2015 설명Handrail systems
    • CSI 마스터 형식 2014 코드05 52 00
    • CSI 마스터 형식 2014 제목Metal Railings
    • OmniClass 번호23-17 25 11 11 17
    • OmniClass 제목Railing

    지역 가용성

    북미
    미국