제품 게시
BE_VMBSO_Membrane_MASTERSYSTEMS-MASTERREFLECT_EPDM-rvt25
BE_VMBSO_Membrane_MASTERSYSTEMS-MASTERREFLECT_EPDM-rvt25
BE_VMBSO_Membrane_MASTERSYSTEMS-MASTERREFLECT_EPDM-rvt25
BE_VMBSO_Membrane_MASTERSYSTEMS-MASTERREFLECT_EPDM-rvt25
BE_VMBSO_Membrane_MASTERSYSTEMS-MASTERREFLECT_EPDM-rvt25
BE_VMBSO_Membrane_MASTERSYSTEMS-MASTERREFLECT_EPDM-rvt25
BE_VMBSO_Membrane_MASTERSYSTEMS-MASTERREFLECT_EPDM-rvt25
BE_VMBSO_Membrane_MASTERSYSTEMS-MASTERREFLECT_EPDM-rvt25
BE_VMBSO_Membrane_MASTERSYSTEMS-MASTERREFLECT_EPDM-rvt25
BE_VMBSO_Membrane_MASTERSYSTEMS-MASTERREFLECT_EPDM-rvt25

    BE_VMBSO_Membrane_MASTERSYSTEMS-MASTERREFLECT_EPDM-rvt25

    Properties of the product:

    Membrane with fibre reinforcement on the underside. Available with pre-tape. Top-of-the-range.

    A white version is also available on request: Masterreflect.

    Overview:

    The polyester reinforcement on the underside of Mastersystems and Masterreflect ensures easy installation, both for new builds and renovations. Mastersystems is black-grey in colour, Masterreflect is the highly reflective white variant.

    Dimensions : 3.05mx15.25m et 1.52mx12.20m

    Seam joint made with Masterbond or Seam joint made with pre-tape

    Support and fixing:

    Brickwork, Cellular concrete, Wood and wood derivatives, Insulation (Backed PIR surfacé, Backed PUR, backed mineral wool) and old bitumen membranes

    사양
    • Reference documents: ATG 2527

    기술 사양
    • 특징 참조be_vmbso_membrane_mastersystems-masterreflect_epdm-rvt25
    • 제품군ROOF INSULATION
    • 제품분류EPDM Collection
    • 유형조립식 (다중 개체)
    • 게시일2024-07-19
    • 에디션 넘버1
    관련성
    • 주 재료고무
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리건축 자재 - Waterproofing & Membranes
    • IFC 분류지붕
    • Uniclass 2015 코드Pr_25_57_51_27
    • Uniclass 2015 설명Ethylene propylene diene monomer (EPDM) geomembranes
    • CSI 마스터 형식 2014 코드07 50 00
    • CSI 마스터 형식 2014 제목Membrane Roofing
    • OmniClass 번호23-13 39 31
    • OmniClass 제목Roof Membranes