제품 게시
Kontec KK
Vogel&Noot

Kontec KK

Convectors Kontec KK are composed of several interconnected profiled steel heating elements of a rectangular cross section. Convector has got 2 internal thread G ½”, enabling side connection, both from the left- and the right-hand side. Kontec KK convectors are equipped with two side covers and the top masking grille.

The heating profiles are mounted horizontally, so that to retain the 2 mm-wide distancing between each two, necessary to compensate for the heat expansion of the elements, and enabling the perfect varnish cover of the entire convector’s surface. Most models are equipped with convective elements, increasing the heating efficiency of the convectors.

사양
  • Connections: 2 x G ½”, side connectors

    Material: high quality steel profiles of a rectangular cross section, dimensions: 70 x 11 x 1.5 mm (high pressure version: 70 x 11 x 2.0 mm)

    Maximal temperature: 110 ºC

    Max. operating pressure: 5 bar for the standard version, 8 bar for the high pressure version

    Colour: RAL 9016, other RAL colours available, surcharge at each order

    Brackets: wall or floor – ordered separately, at Client’s preference

    Accessories: plug and air vent, included in the convector’s kit

    Metal sheet thickness: heating profiles – 1.50 mm; convectors – 0.50 mm

    Height: 70, 142, 214, 286 mm

    Length: from 500 up to 4000 mm

    Depth: from 68 up to 339 mm

기술 사양
  • 특징 참조vogel_noot-Kontec_KK
  • 제품군Vogel&Noot
  • 제품분류Decorative radiators
  • 유형개체 (단일 개체)
  • 게시일2018-08-09
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료철
  • 설계국가폴란드
  • 제조국가오스트리아
분류
  • BIMobject 카테고리HVAC - 히터
  • IFC 분류스페이스히터
  • Uniclass 2015 코드Pr_70_60_36_73
  • Uniclass 2015 설명Radiators
  • OmniClass 번호23-33 15 21 15
  • OmniClass 제목Plate Radiators

지역 가용성

유럽
폴란드