제품 게시
Plan Vertical M
Vogel&Noot

Plan Vertical M

A vertical decorative radiator with a flat front panel, gently finished edges and side covers. Plan Vertical M is a vertical work of crafted wonder, available in a range of colours and finishes, including the striking brushed stainless steel.

사양
  • Working pressure: 6 bar

    Many connection possibilities
    Connections: 4 x G ½" bottom; 2 x G ½" top- for the air vent and plug installation

    Test pressure: 8 bar
    Max. temperature: 110°C

    Colour: RAL 9016 white, other colours from the RAL colour chart are available on request

    Accessories bundled with the radiator: brackets, plugs, air vent

기술 사양
  • 특징 참조vogel_noot-Plan_vertical
  • 제품군Vogel&Noot
  • 제품분류Decorative radiators
  • 유형개체 (단일 개체)
  • 게시일2018-08-09
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료철
  • 설계국가폴란드
  • 제조국가벨기에
분류
  • BIMobject 카테고리HVAC - 히터

지역 가용성

유럽
폴란드