제품 게시
Standard
Vogel&Noot

Standard

Straight lines of the Standard model make its appearance timeless and classic. It is a perfect element of every bathroom. The Standard radiator is an excellent solution for those, who want to replace their old radiator with a new one without the need for modifi cations of piping. The model is available with right or left side connectors.
사양
  • Material: high quality steel section

    Heating medium: water

    Connections: 4 threaded ½" female connections

    Working pressure: 10 bar

    Maximal temperature: 110°C

    Painting: anaphoretic priming, final painting with the use of electrostatic powder coating

    Colours: RAL 9016 white

    Basic equipment: brackets with adjustable wall distance, ½" air vent, blanking plug


기술 사양
  • 특징 참조vogel_noot-Standard
  • 제품군Vogel&Noot
  • 제품분류Bathroom radiators
  • 유형개체 (단일 개체)
  • 게시일2018-08-09
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료철
  • 설계국가폴란드
  • 제조국가오스트리아
분류
  • BIMobject 카테고리HVAC - 히터
  • IFC 분류스페이스히터
  • Uniclass 2015 코드Pr_70_60_36_73
  • Uniclass 2015 설명Radiators
  • OmniClass 번호23-33 15 21 13
  • OmniClass 제목Finned Tube Radiators

지역 가용성

유럽
폴란드