제품 게시
Modernizacyjne
Vogel&Noot

Modernizacyjne

Modernizacyjne panel radiators with profi led heating panels and convection fins are equipped with side covers and a top grille. Four G ½ " threaded female connectors allow for side connection on both right and left side.
Available at height of 554 and 954 mm ( side connections pitch - 500 mm ) allow easy replacement of cast-iron radiators.

사양
  • Material: high quality, deep-drawing, low-carbon, cold rolled steel sheet in accordance with PN-EN 10130.

    Spacing of vertical water channels: 40,0 mm

    Connections: 4 x G ½" side connectors

    Working pressure: 10 bar

    Maximal temperature: 110°C

    Test pressure: 13 bar

    Colour: RAL 9016 white, other colours from the RAL colour chart are available on request.

    Accessories bundled with the radiator: top and side covers

기술 사양
  • 특징 참조vogel_noot-modern
  • 제품군Vogel&Noot
  • 제품분류Panel radiators
  • 유형개체 (단일 개체)
  • 게시일2018-08-09
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료철
  • 설계국가폴란드
  • 제조국가폴란드
분류
  • BIMobject 카테고리HVAC - 히터
  • IFC 분류스페이스히터
  • Uniclass 2015 코드Pr_70_60_36_73
  • Uniclass 2015 설명Radiators
  • OmniClass 번호23-33 15 21 15
  • OmniClass 제목Plate Radiators

지역 가용성

유럽
폴란드