제품 게시
Waterproofing exhisting underground spaces with low thickness
Volteco

Waterproofing exhisting underground spaces with low thickness

FIBRO HFR is a three-component casting bentonite with reinforcement diffused with high-strength steel fibres and high carbon index, with high residual tensile strength (firmness) and high mechanical performance.

사양
  • FIBRO HFR Advantages

    • Increases the load-bearing capacity of the structure and improves its ductility
    • The presence of the steel fibre makes the FIBRO HFR mortar firm, increasing flexural tensile strength even after cracking
    • Reinforcement of the structure with diffused internal reinforcement without additional mesh up to 40 mm thick
    • Reduction of surface thickness with consequent lower overload of the structures, applicable in thicknesses between 1 and 10 cm
    • Total resistance to carbonation phenomena
    • Very high mechanical compression and flexural strength
기술 사양
  • 특징 참조waterproofing-application-on-exhisting-underground-spaces-with-low-thickness
  • 제품군Waterproofing
  • 제품분류Mortar
  • 유형개체 (단일 개체)
  • 게시일2022-02-03
  • 에디션 넘버1
관련성
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리건축 자재 - Waterproofing & Membranes
  • IFC 분류건축물 구성요소
  • Uniclass 2015 코드Ac_10_70_75
  • Uniclass 2015 설명Repair