제품 게시
VORT HRW 60 MONO EVO
Vortice

VORT HRW 60 MONO EVO

Decentralized heat recovery unit. Particularly suitable for installation in residential and commercial premises of new buildings or those subject to renovation for energy efficiency. Ideal, as well as to ensure proper air exchange, also to prevent excess humidity in the room and mold growth on the walls.

사양
  • Shockproof and anti-UV plastic resin structure.
    • Nominal diameter: 160 mm.
    • Ceramic exchanger with hexagonal cells. High heat exchange efficiency (up to 90% at minimum air flow).
    • High efficiency EC motor fan; five operating speeds, to maximize performance when needed, or to minimize noise and consumption.
    • On board controls to switch on/off the machine, to adjust the operating mode and for the fan speed selection.
    • Three different operating modes:
    • Continuous ventilation with heat recovery: the product cyclically extracts and introduces air to and from the room, recovering the energy stored in the exchanger;
    • Ventilation with air extraction only: stale air is extracted from the environment;
    • Ventilation with air intake only: the product introduces fresh air into the environment.
    • Two air filters, a 65% IsoCoarse and a pre-filter for dust, both easily removable for washing.
    • LED light for filters status placed in the lower part of the chassis, immediately behind the front cover.
    • Mechanical quick closing system of the air delivery integrated into the product chassis.
    • External rubber grille, which can be installed from the outside using plugs or from the inside, through the hole in the wall.
    • Insect mesh, which can be installed into the duct from inside.
    • Possibility of connection to remote sensors C-TEMP and C-HCS for the automatic management of the product.

기술 사양
  • 특징 참조12431-12432
  • 제품군Residential ventilation
  • 제품분류Heat recovery units
  • 유형조립식 (다중 개체)
  • 게시일2025-06-26
  • 에디션 넘버1
관련성
  • 주 재료ABS
  • 부 재료폴리프로필렌
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리HVAC - 열 회수
  • IFC 분류공기 - 공기 열회수

지역 가용성

아시아 유럽 오세아니아 아프리카 남아메리카 북미