제품 게시
Basic external venetian blinds with rail guidance
Basic external venetian blinds with rail guidance
Basic external venetian blinds with rail guidance
Basic external venetian blinds with rail guidance
Basic external venetian blinds with rail guidance
Basic external venetian blinds with rail guidance
Basic external venetian blinds with rail guidance

    Basic external venetian blinds with rail guidance

    별점 2.7/52.7(11 리뷰)
    Rail-guided basic external venetian blinds are an inexpensive external sun shading system consisting of connected horizontal slats with secure lateral rail guidance which provide thermal protection, glare control and visual privacy with an adjustable view out. The individual subassemblies can be put together however you want - perfect for customisation.
    사양
    • Construction limit value

      maximum order width5000
      maximum order height5000
      maximum area
      maximum order width group unit    


      Product properties

      • high wind stability
      • low wear run
      • good noise reduction
    기술 사양
    • 특징 참조Basic-external-venetian-blinds-rail-guidance
    • 제품군Windows Systems
    • 제품분류Windows and facade
    • 유형조립식 (다중 개체)
    • 게시일2023-01-18
    • 에디션 넘버1
    • 높이(mm)5000
    • 너비(mm)5000
    관련성
    • 주 재료알루미늄
    분류
    • BIMobject 카테고리건축 - Shading Systems
    • IFC 분류건축물 구성요소
    • CSI 마스터 형식 2014 코드12 21 00
    • CSI 마스터 형식 2014 제목Window Blinds
    • OmniClass 번호23-17 21 13 11
    • OmniClass 제목Window Blinds