제품 게시
Industry Standard Horizontal Adjustable Closet Carrier Single - ISCA-101-L/R
Watts

Industry Standard Horizontal Adjustable Closet Carrier Single - ISCA-101-L/R

Watts Drainage ISCA-101-L/R Industry Standard single horizontal adjustable water closet carrier with epoxy coated cast iron fitting, 4 in.(102mm) no hub waste and 2 in.(51mm) no hub vent connections, epoxy coated cast iron patented compression seal faceplate assembly, epoxy coated cast iron foot supports adjustable for standard and wheelchair height, adjustable ABS nipple with integral test cap and neoprene bowl gasket, plated hardware and chrome cap nuts. Carrier complies with requirements of ASME A112.6.1M up to a 500 lb. (227 kg.) static load
사양
  • Body Material: Epoxy Coated Cast Iron
    Connection Size: 2" vent connection, 4" waste
    Connection Type: No Hub
    Keywords: 125, 200wog, cast, cast iron, class, closure, flanged, horizontal right, industrial standard, iron, no hub waste and vent, plug, single closet carrier, strainer
기술 사양
  • 특징 참조1324
  • 제품군Drainage Products
  • 제품분류Sanitary Disposal Components
  • 유형개체 (단일 개체)
  • 게시일2009-09-16
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리위생 - 욕실 소품
  • UNSPSC 이름Plumbing fixtures
  • UNSPSC 코드3018
  • Uniclass 2015 코드Pr_20_85_09_96
  • Uniclass 2015 설명Wall-hung WC support brackets
  • CSI 마스터 형식 2014 코드22 30 00
  • CSI 마스터 형식 2014 제목Plumbing Equipment
  • OmniClass 번호23-31 00 00
  • OmniClass 제목Plumbing Specific Products and Equipment
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING