제품 게시
Flow Measurement Valves - CSM-61
Watts

Flow Measurement Valves - CSM-61

Series CSM-61 Flow Measurement Valves monitor system flow in low to medium flow rate HVAC units providing a highly accurate flow measurement. It consists of bronze body construction with bi-directional, positive shutoff ball valve design, blow-out proof stem, a position indicator, memory device, checked metering ports with drip caps, two brass pressure taps, integral drain ports, and a brass drain plug. Series CSM-61 has a compact size and is ideal in hot/chilled water units such as, fan coil units, water source heat pumps, reheat coils, panel coils, small branch lines, unit heaters, unit ventilators, finned radiation, small domestic hot water lines, convectors, and small pumps.
사양
  • Keywords: drain, plumbing, pipe, pump,floor drain, watts, drainage, pump, quick connect fitting, booster pumps, rainwater harvesting
기술 사양
  • 특징 참조539
  • 제품군Water Safety & Flow Control
  • 제품분류Plumbing
  • 유형개체 (단일 개체)
  • 게시일2014-04-11
  • 에디션 넘버1
관련성
  • 주 재료Bronze
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 배관