제품 게시
OneFlow® Anti-Scale System for up to 16 gpm (60.6 lpm) - OF948-16
Watts

OneFlow® Anti-Scale System for up to 16 gpm (60.6 lpm) - OF948-16

Provides protection from scale formation on internal and external plumbing surfaces. The OneFlow® system may be installed at the point entry to a building to treat both hot and cold water, or it can be located directly before a water heater, boiler or other hot water-using device that requires protection from the ill effects of hard water.
사양
  • Keywords: accessory, adapter, alternative, anti scale, anti scale solution, anti scale system, anti scale systems, anti scale water systems, antiscale, hard water, mineral buildup, oneflow, oneflow anti-scale system, oneflow plus, oneflow watts, salt alternative water softener, salt free, salt free scale prevention, salt free water softener, salt free water softener alternative, salt free water softener technology, scale, scale build up, scale prevention system, scale prevention systems, tac, template assisted crystallization, water softener, water softener alternative, whole house water filtration system,
기술 사양
  • 특징 참조6375
  • 제품군Water Quality & Rainwater Harvesting Solutions
  • 제품분류OneFlow scale Prevention Solutions
  • 유형개체 (단일 개체)
  • 게시일2009-09-16
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 배관
  • IFC 분류탱크
  • UNSPSC 이름Water filters
  • UNSPSC 코드40161502
  • Uniclass 2015 코드Pr_60_50
  • Uniclass 2015 설명Tank, cylinder and vessel products
  • OmniClass 번호23-27 29 19
  • OmniClass 제목Tanks
  • CSI 단일 형식 II 코드D2010
  • CSI 단일 형식 II 제목Plumbing Fixtures