제품 게시
Meter Demand Simplex Water Softeners for Hardness Reduction. (1-2 Cu. Ft.) - PWS10 (1-2CUFT)
Watts

Meter Demand Simplex Water Softeners for Hardness Reduction. (1-2 Cu. Ft.) - PWS10 (1-2CUFT)

Meter Demand Simplex Water Softeners for Hardness Reduction, 1 in. (25mm) Connection Size, 30,000 to 120,000 Grain Capacities and Flow Rates Up To 25 GPM
사양
  • Keywords: brackishwatertreatment, calciumandmagnesiumremovalfromwater, cation exchange, desalination, duplex, frpsoftener, ionicrejection, lab, laboratorywater, membrane, membraneseparation, osmoticpressure, resinsystem, reverseosmosispretreatment, reverseosmosissystem, ro tdsremoval, sodiumcycle, spotfreerinse, tdsreduction, totaldissolvedsolids, twinalternating, water hardness reduction, water softener, waterhardnessremoval, watts premier, watts, plumbing, water filtration, water filters, water softerners
기술 사양
  • 특징 참조7281
  • 제품군Water Quality Products
  • 제품분류Water Softeners
  • 유형개체 (단일 개체)
  • 게시일2013-07-10
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 배관
  • ETIM 코드EC011732
  • ETIM 이름Water softener
  • UNSPSC 이름Packaged water treatment systems
  • UNSPSC 코드47101522
  • Uniclass 2015 코드Ss_55_70_98
  • Uniclass 2015 설명Water treatment systems
  • CSI 마스터 형식 2014 코드22 31 00
  • CSI 마스터 형식 2014 제목Domestic Water Softeners
  • OmniClass 번호23-27 55 27 11
  • OmniClass 제목Water Softeners

지역 가용성

북미