제품 게시
Meter Demand Simplex Water Softeners for Hardness Reduction - PWS20
Watts

Meter Demand Simplex Water Softeners for Hardness Reduction - PWS20

별점 4.7/54.7(9 리뷰)
Meter Demand Simplex Water Softeners for Hardness Reduction, 2 in. (50mm) Connection Size, 90,000 to 600,000 Grain Capacities and Flow Rates Up To 105 GPM
사양
  • Keywords: calciumandmagnesiumremovalfromwater, cation exchange, duplex, frpsoftener, resinsystem, reverseosmosispretreatment, saltregeneration, simplex, sodiumcycle, twinalternating, water hardness reduction, water softener, waterhardnessremoval,
기술 사양
  • 특징 참조7283
  • 제품군Water Quality Products
  • 제품분류Water Softeners
  • 유형개체 (단일 개체)
  • 게시일2013-07-10
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 배관
  • ETIM 코드EC011732
  • ETIM 이름Water softener
  • UNSPSC 이름Packaged water treatment systems
  • UNSPSC 코드47101522
  • Uniclass 2015 코드Ss_55_70_98
  • Uniclass 2015 설명Water treatment systems
  • CSI 마스터 형식 2014 코드22 31 00
  • CSI 마스터 형식 2014 제목Domestic Water Softeners
  • OmniClass 번호23-27 55 27 11
  • OmniClass 제목Water Softeners