제품 게시
Lead Free* Spill Resistant Atmospheric Vacuum Breakers - LF289
Watts

Lead Free* Spill Resistant Atmospheric Vacuum Breakers - LF289

Series LF289 Spill Resistant Atmospheric Vacuum Breakers prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage. It consists of Lead Free* Copper Silicon Alloy (LF289), silicone rubber check disc, stainless steel springs, a lightweight plastic disc float that minimizes deposits and scaling, a spring-loaded atmospheric vent with O-ring, and a spill-resistant diaphragm seal. Series LF289 has a compact, space-saving design, and is ideal for health hazard applications such as on chemical dispensers or factory machine equipment. Maximum Pressure:150psi (10.34 bar), Minimum Pressure: 8psi (.55 bar).
사양
  • Keywords: anti-siphon, breaker, lead free, vacuum,watts, vacuum breaker, valve
기술 사양
  • 특징 참조7855
  • 제품군Backflow Prevention
  • 제품분류Non-Return Valves for Liquid Services
  • 유형개체 (단일 개체)
  • 게시일2015-08-11
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 밸브