제품 게시
Dual Check Valves for Carbonated Beverage Machines - SD-2
Dual Check Valves for Carbonated Beverage Machines - SD-2
    Watts

    Dual Check Valves for Carbonated Beverage Machines - SD-2

    Series SD-2 Dual Check Valves for Carbonated Beverage Machines prevent the reverse flow of contaminated water, such as carbon dioxide gas and carbonated water, from entering into the potable water supply due to backpressure backflow. It consists of a stainless steel body construction with internal rubber components and is designed for continuous or intermittent pressure applications. Series SD-2 is ideal for use on post-mix carbonated beverage equipment and dispensing equipment for tea and coffee and comes in a variety of models. Maximum Working Pressure: 200psi (13.8 bar).
    사양
    • Keywords: assembly, backflow, backflow preventer valve, backflow valve, bronze body, bypass, cast iron, check valve, cover, dcda, detector, double, double check, doublecheck, epoxy coated, meter, pex crimping tools, pex tools, pressure valve, pressure zone valve, preventer, reduced pressure valve, repairkit, replacement, rpza, shut-off, steam, steamtrap, trap, valve, vlv, watts regulator, plumbing, drains, drainage

      Body Material: 316 Stainless Steel
      Connection Size: 1/4 and 3/8" (8 and 10mm)
      Connection Type: Flare or NPT Connection
      Industry Standards: ASSE 1032
      Working Pressure: 200psi (13.8 bar)
      Maximum Working Temperature: 110°F (43°C)

    기술 사양
    • 특징 참조890
    • 제품군Backflow Prevention
    • 제품분류Non-Return Valves for Liquid Services
    • 유형개체 (단일 개체)
    • 게시일2014-04-11
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리배관 - 밸브