제품 게시
Industry Standard Single Vertical Carrier with Side Inlet(s) for Floor Mounted Back Outlet Bowl - ISCA-161-L-R-BF
Watts

Industry Standard Single Vertical Carrier with Side Inlet(s) for Floor Mounted Back Outlet Bowl - ISCA-161-L-R-BF

Watts ISCA-101-L-R-BF Industry Standard Single Vertical Carrier with Side Inlet(s) for Floor Mounted Back Outlet Bowl

사양
  • Features

    • Carrier provides transition to piping system
    • Reversible uprights embossed with incremental height markings
    • Compression seal nipple does not require sealants, positively holds test
    • For floor mounted back outlet bowls

    Keywords: cast iron, horizontal left, industrial standard, no hub waste and vent, single closet carrier, watts, drainage, drains, plumbing

기술 사양
  • 특징 참조ISCA-161-L-R-BF-Industry-Standard-Single-Vertical-Carrier-side-inlet-Floor-Mounted
  • 제품군Drainage Solutions
  • 제품분류Fixture Carriers
  • 유형개체 (단일 개체)
  • 게시일2025-01-29
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리위생 - 욕실 소품
  • UNSPSC 이름Plumbing fixtures
  • UNSPSC 코드3018
  • Uniclass 2015 코드Pr_20_85_09_96
  • Uniclass 2015 설명Wall-hung WC support brackets
  • CSI 마스터 형식 2014 코드22 30 00
  • CSI 마스터 형식 2014 제목Plumbing Equipment
  • OmniClass 번호23-31 00 00
  • OmniClass 제목Plumbing Specific Products and Equipment
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING