제품 게시
Sanitary Check Valve with Tri Clamp Connections - Series W5000
Sanitary Check Valve with Tri Clamp Connections - Series W5000
    Watts

    Sanitary Check Valve with Tri Clamp Connections - Series W5000

    The Sanitary Check Valve series W5000 with Tri Clamp connections is engineered for hygienic performance in demanding sanitary systems. Constructed from 316L corrosion-resistant stainless steel with smooth internal surfaces, these products support effective cleaning and help maintain process integrity across food, beverage, and industrial applications.

    사양
    • Features

      • Hygienic design compliant with 3-A standards
      • 316L stainless steel construction
      • Tri Clamp connections for quick installation and service
      • 32 Ra internal surface finish to reduce contamination risk
      • Spring-assisted for fast, reliable closure
    기술 사양
    • 특징 참조Sanitary-Check-Valve-Tri-Clamp-Connections-series-w5000
    • 제품군Plumbing & Flow Control Solutions
    • 제품분류Check Valves
    • 유형개체 (단일 개체)
    • 게시일2026-06-04
    • 에디션 넘버1
    관련성
    • 주 재료Cast iron
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리배관 - 밸브
    • IFC 분류밸브
    • UNSPSC 이름Wafer check valves
    • UNSPSC 코드40141637
    • Uniclass 2015 코드Pr_65_54_40_13
    • Uniclass 2015 설명Check valves
    • OmniClass 번호23-27 31 19
    • OmniClass 제목Check Valves