제품 게시
Floor Drain with Membrane Clamp and Adjustable Strainer - WAFD
Watts

Floor Drain with Membrane Clamp and Adjustable Strainer - WAFD

Watts Drainage Products WAFD floor drain with PVC or ABS body, double drainage flange, full diameter reversible membrane clamping collar, adjustable nickel bronze stainer with polished nickel bronze grate and frame.

사양
  • Features

    • Available with durable PVC or ABS body
    • For finished areas where pedestrian traffic occurs
    • Adjustable nickel bronze stainer with polished nickel bronze grate and frame resists wear
    • Double drainage flange and full diameter reversible membrane clamping collar

    Keywords: watts, plumbing, drainage, drains, floor drain, strainer, epoxy coated cast iron, rim floor drain

기술 사양
  • 특징 참조WAFD-Floor-Drain
  • 제품군Drainage Solutions
  • 제품분류Floor Drains Channels Trench > Floor & Area Drains
  • 유형개체 (단일 개체)
  • 게시일2022-06-13
  • 에디션 넘버1
관련성
  • 주 재료Cast iron
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리배관 - 배수
  • Uniclass 2015 코드Ss_50_30_08
  • Uniclass 2015 설명Below ground gravity drainage systems
  • CSI 마스터 형식 2014 코드22 14 26.16
  • CSI 마스터 형식 2014 제목Facility Area Drains
  • OmniClass 번호23-31 27 00
  • OmniClass 제목Floor Drains
  • CSI 단일 형식 II 코드D2010
  • CSI 단일 형식 II 제목Plumbing Fixtures