제품 게시
Contemporary Collection: Sliding Patio Door
Contemporary Collection: Sliding Patio Door
Contemporary Collection: Sliding Patio Door
Contemporary Collection: Sliding Patio Door

    Contemporary Collection: Sliding Patio Door

    Accent the connection between a home and its surroundings. Design light-drenched living spaces that flow effortlessly onto outdoor lounging areas. With massive spans up to 50' wide and 10' high, our sliding and multi-slide doors let imaginations soar.

    • Style: Slim-line, modern appearance with more exposed glass to maximize views.
    • Configuration: Available in 2-, 3-, or 4-panel, or picture slider. Matching sidelites and transoms available too.
    • Low Maintenance: The clad exterior never needs to be painted and won’t rot or decay.
    • Operation: Door panels slide along a fixed track, allowing variable opening widths.
    • Materials: Durable and low maintenance, extruded aluminum exteriors stand up to the harshest elements, resisting dents, dings and scratches with rot-resistant composition.
    • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
    사양
    • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

    기술 사양
    • 특징 참조ContemporarySlidingPatioDoor
    • 제품군Contemporary Collection
    • 제품분류Weather Shield Contemporary Collection
    • 유형개체 (단일 개체)
    • 게시일2020-09-24
    • 에디션 넘버1
    관련성
    • 주 재료나무
    • 부 재료알루미늄
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리문 - 미닫이 문
    • IFC 분류문
    • UNSPSC 이름Rolling doors
    • UNSPSC 코드30171503
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • CSI 마스터 형식 2014 코드08 14 23
    • CSI 마스터 형식 2014 제목Clad Wood Doors
    • OmniClass 번호23-17 11 15 25
    • OmniClass 제목Sliding Wood Doors
    • CSI 단일 형식 II 코드B2030
    • CSI 단일 형식 II 제목Exterior Doors

    지역 가용성

    북미
    미국
    캐나다