제품 게시
VUE Casement-Awning

VUE Casement-Awning

The ultra-modern, all-aluminum VUE Collection is well matched to the custom home market. Designed to deliver the vision of architects and homebuilders, all products are made to seamlessly connect to one another to create large ribbons of glass in one-of-a-kind configurations. Offered in sizes and performance levels unmatched in the industry, the VUE Collection delivers structural and thermal performance that meets the most stringent codes – all while delivering exceptional quality in an environmentally sustainable substrate.

기술 사양
  • 특징 참조vue-casement
  • 제품군VUE Collection
  • 제품분류Weather Shield VUE Collection
  • 유형건축 자재
  • 게시일2021-12-15
  • 에디션 넘버1
관련성
  • 주 재료알루미늄
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리창 - Casement Window
  • IFC 분류창
  • ETIM 코드EC003536
  • ETIM 이름Window (complete with frame)
  • UNSPSC 이름Windows
  • UNSPSC 코드301716
  • Uniclass 2015 코드EF_25_30
  • Uniclass 2015 설명Doors and windows
  • CSI 마스터 형식 2014 코드08 51 13
  • CSI 마스터 형식 2014 제목Aluminum Windows
  • OmniClass 번호23-17 13 13
  • OmniClass 제목Metal Windows
  • CSI 단일 형식 II 코드B2020
  • CSI 단일 형식 II 제목Exterior Windows

지역 가용성

북미
미국
캐나다